1HL-BSJ-IR 5:1/SSE-1/SSE-2/FA/24.00/S

1HL-BSJ-IR 5:1/SSE-1/SSE-2/FA/24.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Inverted Rotating, High Lead, 1 ton Capacity, 5:1 Gear Ratio, Travel Nut Position A

Lead Time:  12 Weeks*
$1844.85 each**
Max Travel Length

Min: 1.0 in  Max: 72.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

Dimensions

Dimensions
Dimension Value
L 609.60 mm (24.000 in)
Dimensions
Dimension Value
Unit Of Measure All length values in: Inches

Specifications

Specification Value
Gear Ratio 5:1
Screw Diameter 19 mm / 0.75 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 15 mm / 0.60 in
Worm Turns Per Inch 10
Weight 7 kg / 15.70 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Nut Material 1117/8620 Hardened Steel
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 8,896 N / 2,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0027 N·m / 0.0240 in.-lb.
Max Input Torque 5.45 N·m / 48.20 in.-lb.
Max Input kW/HP 0.37 kW / 0.50 hp
Max Worm Speed Rated Load 654 rpm
Max Capacity at 1750 rpm 3,323 N / 747 lbf
Tare Drag Torque 0.339 N·m / 3.000 in.-lb.
Back Drive Holding Torque 4.745 N·m / 3.500 ft.-lb.
Jack Travel Rate at 1750 RPM 4,445 mm/min / 175 in/min

Get Quote

*Please fill out the information below so we can best assist you: